IESNA:LM-63-2002
[TEST]P821188
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D1-735-24VDC-CQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND CONCENTRATED DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3062
TILT=NONE
4 -1 1 74 21 1 1 -1.125 -1.125 0
1 1 28
0 2.5 4 5 7.5 10 12.5 15 17.5 20
22.5 25 27.5 30 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90 92.5 95
97.5 100 102.5 105 107.5 110 112.5 115 117.5 120
122.5 125 127.5 130 132.5 135 137.5 140 142.5 145
147.5 150 152.5 155 157.5 160 162.5 165 167.5 170
172.5 175 177.5 180
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
891.8 893 893.6 894.1 893 890.7 888.4 884.9 880.9 876.3
871.7 867.1 861.3 856.1 849.8 847.5 845.2 844 842.9 841.2
836 822.2 804.3 777.8 747.9 704.7 656.9 599.4 533.1 469.2
392.1 314.4 238.4 169.8 107.1 58.7 25.9 20.2 18.4 16.1
13.2 9.8 7.5 5.2 2.9 1.7 0.6 0.6 0 0
0 0 0 0 0 0 0 0 0 0.6
0.6 0.6 0 0 0 0 0 0 0 0
0 0 0 0.6
891.8 894.1 894.7 894.7 893.6 891.8 889 886.1 881.5 877.4
872.8 867.1 861.3 855.6 851.5 847.5 845.8 845.2 845.2 842.9
836.6 823.9 804.3 781.9 749 707 660.4 600.5 538.9 466.4
389.8 312.1 240.7 170.4 109.4 57.6 25.3 20.2 18.4 15.5
12.7 10.4 7.5 5.2 2.9 1.7 0.6 0.6 0 0
0 0 0 0 0 0 0 0 0 0.6
0.6 0 0 0 0 0 0 0 0 0
0 0 0 0.6
891.8 893.6 893.6 894.1 893.6 890.7 888.4 885.5 882 877.4
872.3 867.1 861.9 856.7 852.7 850.4 850.4 851 851.5 851.5
848.1 837.1 820.4 798.6 766.3 728.9 680 621.8 559.6 483.6
408.2 326.4 247 172.7 109.4 61 25.3 19.6 17.8 15.5
12.7 9.8 6.9 5.2 2.9 1.7 1.2 0.6 0.6 0.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0.6
891.8 893.6 893.6 894.1 893 890.7 888.4 884.9 881.5 877.4
872.8 867.1 861.9 857.9 855 853.8 855.6 858.4 861.9 864.8
863.6 857.9 843.5 822.7 795.1 754.2 705.9 651.2 581.5 505.5
424.9 340.8 259.1 181.4 118 61.6 25.3 18.4 17.3 14.4
12.1 9.2 6.9 4.6 2.9 1.7 1.2 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0.6
891.8 892.4 893 893 891.8 890.1 887.2 884.3 880.3 876.3
872.3 867.1 861.3 857.3 855.6 855 857.3 863 868.8 874
877.4 874 863 844 817 777.8 728.3 673.6 601.1 523.4
442.2 349.5 267.1 187.1 118 61 24.8 16.7 15.5 13.2
10.9 8.6 6.3 4.6 2.9 1.7 1.2 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0 0
0 0 0 0 0 0 0 0 0 0
0.6 0.6 0.6 0.6
891.8 893 893 892.4 890.7 889 885.5 882.6 879.2 875.1
870.5 864.8 859.6 855.6 853.3 853.8 857.3 862.5 868.2 875.7
879.7 877.4 868.8 852.1 822.2 784.7 739.3 677.7 605.7 527.4
439.9 350.6 270.6 187.1 113.4 57.6 22.5 15 13.8 11.5
9.2 7.5 5.8 4 2.9 1.7 1.2 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6
891.8 892.4 892.4 891.3 890.1 887.2 884.9 880.9 877.4 872.8
868.2 862.5 856.7 852.1 849.2 848.1 851 855 860.2 866.5
870.5 869.4 861.3 841.7 813.5 773.8 726 666.1 597.6 518.2
430.7 344.3 259.7 181.9 111.1 54.1 19 12.1 10.9 9.8
8.1 6.3 4.6 3.5 2.3 1.2 1.2 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6
891.8 892.4 891.3 891.3 889.5 886.6 883.8 879.2 875.1 870.5
865.9 859.6 853.3 848.1 844 842.3 843.5 845.8 848.1 851
852.1 849.2 838.9 819.9 787.6 747.9 699 639.7 567.1 490
408.2 327.6 243 168.7 102.5 48.9 15 9.2 8.1 6.9
5.8 4.6 3.5 2.3 1.7 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6
891.8 891.8 891.8 890.7 889 884.9 881.5 877.4 873.4 869.4
863.6 857.3 849.8 842.9 838.9 834.8 833.1 833.1 832 832
829.6 823.9 809.5 785.9 754.8 713.3 665 605.7 540 464.6
386.3 304 228 152 93.8 43.2 10.4 5.8 5.2 4.6
4 2.9 2.3 1.7 1.2 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6
891.8 891.3 890.1 889.5 887.2 883.8 879.7 875.7 871.7 867.1
861.9 854.4 846.9 838.9 831.4 823.9 817.6 813 807.2 802
793.4 779 757.7 730.6 698.4 656.9 607.4 550.4 491.1 418.6
347.2 273.5 204.4 135.3 80.6 34 6.3 2.3 2.3 1.7
1.7 1.2 1.2 1.2 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6
891.8 891.3 889.5 889.5 887.2 883.2 879.7 875.7 871.1 866.5
860.7 854.4 845.8 835.4 825 816.4 808.3 801.4 794 784.7
773.2 754.8 730 700.1 662.1 620.1 575.2 521.6 462.9 396.7
327 257.9 192.9 129.5 72.5 30.5 4.6 1.2 1.2 1.2
1.2 1.2 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6
891.8 890.7 890.1 889 886.6 882.6 878.6 874 870 865.9
860.7 852.7 842.9 830.2 818.7 807.2 798.6 789.3 780.7 769.8
755.4 734.1 705.9 671.9 632.2 588.4 545.8 495.7 437.6 375.4
309.8 243 180.2 121.5 70.8 28.8 3.5 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6
891.8 889 889 888.4 884.9 881.5 877.4 872.8 868.8 864.8
859 848.1 834.3 819.3 804.9 791.6 780.1 768.6 756.5 742.7
725.4 699.5 670.7 633.9 593 548.1 502 454.3 402.4 347.8
286.1 228 168.1 112.3 63.9 26.5 2.9 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6
891.8 890.1 889 887.8 884.9 880.9 876.9 872.3 869.4 864.8
856.1 841.7 825.6 807.2 791.1 775 761.7 748.5 733.5 718
697.8 671.3 639.1 599.4 555.6 506.1 457.7 408.8 362.1 312.1
259.7 204.4 150.8 102.5 57.6 25.3 2.9 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6
891.8 889.5 889 887.2 883.2 879.7 875.7 872.3 868.2 864.2
852.1 834.8 815.3 794 774.4 757.1 739.8 723.1 706.4 686.9
662.1 631 593 547.5 491.7 428.4 352.9 284.4 254.5 218.8
181.9 143.9 105.9 72 40.9 17.3 1.7 0 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6
891.8 890.1 889 887.8 883.8 879.7 875.1 871.1 867.6 864.2
849.8 827.9 804.9 782.4 758.8 737 716.8 696.1 672.5 649.4
621.2 581.5 532.6 476.7 409.9 320.1 219.4 138.8 122.6 105.4
87.5 67.9 51.2 34.5 19 7.5 0.6 0 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6
891.8 889 887.8 886.6 883.2 878.6 874 870 866.5 863
848.1 824.5 798 769.8 743.9 715.1 690.3 664.4 636.8 605.1
571.1 526.2 467.5 401.3 325.9 230.9 131.8 59.3 51.8 43.8
36.3 27.6 20.2 13.2 7.5 2.3 0 0 0 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0 0 0 0
0 0 0 0.6
891.8 889 887.8 886.1 882.6 878 873.4 869.4 866.5 861.3
847.5 823.3 793.4 761.7 730 696.7 666.7 633.9 599.4 561.4
516.4 465.2 398.4 329.3 242.4 146.8 66.8 19.6 16.7 14.4
11.5 8.6 6.3 4 1.7 0.6 0 0 0 0
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0.6
891.8 889 887.8 886.1 883.2 878 874 868.2 864.2 860.2
845.8 821 791.1 757.1 723.1 686.3 650 611.4 572.9 526.8
473.8 412.8 344.3 260.8 176.8 93.8 27.1 0.6 0.6 0
0 0 0 0 0 0 0 0 0 0
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0.6
891.8 889.5 887.2 886.1 882.6 878 872.8 868.2 864.2 859.6
845.2 821 789.9 754.8 720.3 680.5 643.1 603.4 560.8 514.1
457.7 391.5 319.5 236.6 153.7 76.6 17.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0.6
891.8 888.4 887.8 886.6 882.6 877.4 872.8 868.2 863.6 859.6
844 821 789.9 755.4 719.1 681.1 644.3 601.7 559 509
453.7 388.6 317.8 233.8 148 70.8 16.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0 0 0 0
0.6 0 0 0 0 0 0 0 0 0
0 0 0 0.6
